Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.000 | |
| A dimension MM | 254.000 | |
| Angle shape | 15 DEGREE | 15 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25141-2420.020 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.800 | |
| Drop dimension MM | 20.32 | |
| End connection torque | 218-240 LB-FT(296-325 NM) | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 7.050 | |
| Hose cut off factor MM | 179.070 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 0.800 | |
| Product height mm | 20.320 | |
| Product length in | 10.000 | |
| Product length mm | 254.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.690 | |
| Product width mm | 68.326 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |