Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.690 | |
| A dimension MM | 169.926 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25167-1620-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6.690 | |
| Drop dimension MM | 169.93 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.740 | |
| Hose cut off factor MM | 94.996 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 6.690 | |
| Product height mm | 169.926 | |
| Product length in | 6.690 | |
| Product length mm | 169.926 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.750 | |
| Product width mm | 69.850 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |
| Tube OD 1 IN | 1.250 | |
| Tube OD 1 MM | 31.750 |