Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.090 | |
| A dimension MM | 205.486 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GL25186-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.460 | |
| Drop dimension MM | 87.88 | |
| End size 1 | -16 | -16 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.460 | |
| Hose cut off factor MM | 138.684 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 4.920 | |
| Product height mm | 124.968 | |
| Product length in | 8.090 | |
| Product length mm | 205.486 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.100 | |
| Series | 4S/6S | 4S/6S |
| Tube OD 1 IN | 1.250 | |
| Tube OD 1 MM | 31.750 |