Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.574 | |
| A dimension MM | 167.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GL25207-16-20 | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 10.039 | |
| Drop dimension MM | 255.0 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | FLANGE FLAT FACE C62 | Flange Flat Face C62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.625 | |
| Hose cut off factor MM | 92.075 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.0000 | |
| Inside diameter MM | 25.5000 | |
| Product height in | 10.039 | |
| Product height mm | 254.991 | |
| Product length in | 6.574 | |
| Product length mm | 166.980 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.874 | |
| Product width mm | 47.600 |