Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.657 | |
| A dimension MM | 143.700 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GL25208-16-20 | |
| Compatible hose ID IN | 1.250 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 8 | |
| Drop dimension MM | 204 | |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.708 | |
| Hose cut off factor MM | 68.800 | |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 6.140 | |
| Product height mm | 155.956 | |
| Product length in | 9.217 | |
| Product length mm | 234.112 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.360 | |
| Product width mm | 85.344 |