Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 15.110 | |
| A dimension MM | 384.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25213-2420-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 9.000 | |
| Drop dimension MM | 228.60 | |
| End connection torque | 218-240 LB-FT(296-325 NM) | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 12.160 | |
| Hose cut off factor MM | 308.864 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.020 | |
| Inside diameter MM | 25.908 | |
| Product height in | 9.000 | |
| Product height mm | 228.600 | |
| Product length in | 15.118 | |
| Product length mm | 384.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 63.500 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |