Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.550 | |
| A dimension MM | 140.970 | |
| Angle shape | 15 DEGREE | 15 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25229-2012 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.590 | |
| Drop dimension MM | 14.99 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.510 | |
| Hose cut off factor MM | 89.154 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 0.590 | |
| Product height mm | 14.986 | |
| Product length in | 5.550 | |
| Product length mm | 140.970 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |
| Tube OD 1 IN | 0.980 | |
| Tube OD 1 MM | 24.890 |