Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.960 | |
| A dimension MM | 202.300 | |
| Angle shape | 75 DEGREE | 75 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25320-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6.100 | |
| Drop dimension MM | 154.94 | |
| End size 1 | -20 | -20 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.250 | |
| Hose cut off factor MM | 107.950 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product height in | 6.110 | |
| Product height mm | 155.194 | |
| Product length in | 7.960 | |
| Product length mm | 202.184 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.890 | |
| Product width mm | 48.006 | |
| Series | A/C CRIMP | A/C Crimp |
| Thread sealant | NO | No |
| Tube OD 1 IN | 1.490 | |
| Tube OD 1 MM | 37.850 |