Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.860 | |
| A dimension MM | 225.100 | |
| Angle shape | 96 DEGREE | 96 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25324-20-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 8.030 | |
| Drop dimension MM | 203.90 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | FLANGE FLAT FACE C62 | Flange Flat Face C62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.910 | |
| Hose cut off factor MM | 150.200 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 8.030 | |
| Product height mm | 203.962 | |
| Product length in | 8.862 | |
| Product length mm | 225.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.620 | |
| Product width mm | 66.548 |
