Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.820 | |
| A dimension MM | 224.100 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25654-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.810 | |
| Drop dimension MM | 45.97 | |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.200 | |
| Hose cut off factor MM | 157.480 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 8.823 | |
| Product length mm | 224.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 47.498 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |