Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.420 | |
| A dimension MM | 137.668 | |
| Angle shape | 175 DEGREE | 175 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25908-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.690 | |
| Drop dimension MM | 93.73 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.960 | |
| Hose cut off factor MM | 176.784 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.066 | |
| Product height in | 3.690 | |
| Product height mm | 93.726 | |
| Product length in | 5.420 | |
| Product length mm | 137.668 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |