Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.010 | |
| A dimension MM | 228.800 | |
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL26013-16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.430 | |
| Drop dimension MM | 36.32 | |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.390 | |
| Hose cut off factor MM | 162.306 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.770 | |
| Inside diameter MM | 19.558 | |
| Product height in | 1.430 | |
| Product height mm | 36.322 | |
| Product length in | 9.008 | |
| Product length mm | 228.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.870 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |