Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.720 | |
| A dimension MM | 145.288 | |
| Angle shape | 143 DEGREE | 143 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL26061-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 7.560 | |
| Drop dimension MM | 192.02 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.770 | |
| Hose cut off factor MM | 70.358 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.020 | |
| Inside diameter MM | 25.908 | |
| Product height in | 7.560 | |
| Product height mm | 192.024 | |
| Product length in | 5.720 | |
| Product length mm | 145.288 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 94.488 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |