Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.780 | |
| A dimension MM | 224.500 | |
| Angle shape | 108 DEGREE | 108 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL26280-20 | |
| Compatible hose ID IN | 1.250 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.060 | |
| Drop dimension MM | 103.12 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 5.830 | |
| Hose cut off factor MM | 148.082 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.020 | |
| Inside diameter MM | 25.908 | |
| Product height in | 4.060 | |
| Product height mm | 103.124 | |
| Product length in | 8.830 | |
| Product length mm | 224.282 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.070 | |
| Product width mm | 77.978 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |