Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsUltra high pressureWaterWater-glycol systems |
| Brand | Aeroquip by Danfoss |
| Certifications | EN45545MSHA Approved |
| Compliances | EN856 Type R15SAE 100R15 |
| Fitting angle shape 1 | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 2.8 |
| Fitting drop dimension 1 MM | 71.0 |
| Fitting end size 1 | Size 16 |
| Fitting hex | Round |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | Spiral - Internal Skive |
| HA Length UOM | Metric mm |
| Hose series | EC850 Series |
| Hose size | Size 16 |
| Overall length IN | 26.0 |
| Overall length MM | 660 |