Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Compliances | DIN 20021 Type 2TEEN854 Type 2TE |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | Straight |
HA Length UOM | Metric mm |
Hose Series | GH585 Series |
Hose size | Size 06 |
Overall length IN | 23.0 |
Overall length MM | 585 |