Product specifications
Characteristic | Value |
---|---|
Application | Air conditioningRefrigeration |
Brand | Danfoss |
Compliances | SAE J2064 |
Fitting angle shape 1 | 45° Elbow |
Fitting angle shape 2 | Straight |
Fitting end size 2 | Size 20 |
HA Length UOM | Metric mm |
Hose Series | FC800 Series |
Hose size | Size 16 |
Legacy fitting part number 2 | 1Y20DK16 |
Overall length IN | 42.3 |
Overall length MM | 1075 |
Thread size 2 | M30x2 |