Product specifications
Characteristic | Value |
|---|---|
| Application | Air conditioningRefrigeration |
| Compliances | SAE J2064 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 25 |
| Fitting end size 2 | Size 25 |
| Fitting hex | Metric |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | Crimp - A/C large bore |
| HA Length UOM | Metric mm |
| Hose series | FC800 Series |
| Hose size | Size 20 |
| Legacy fitting part number 1 | 1Y25DK20 |
| Legacy fitting part number 2 | 1Y25DK20 |
| Overall length IN | 22.0 |
| Overall length MM | 560 |
| Thread size 1 | M36x2 |
| Thread size 2 | M36x2 |