
Winner by Danfoss
GN-06PKSU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GN-06PKSU
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Winner by Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | 24 mm | |
| Item type | NPTF Female/NPTF Female/ Tee Adapter | |
| Product Height | 38 mm | |
| Product Length/Depth | 52 mm | |
| Product material | 316 Stainless Steel | |
| Product Type | Tee/Y Adapters | |
| Product Volume | 47.424 cm³ | |
| Product Weight | 154 g | |
| Product Width | 24 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8-18 | |
| Thread Size 2 | 3/8-18 | |
| Trade Name | GN Series | |
| Tube OD 1 | 17 mm | |
| Tube OD 2 | 17 mm |