H-8923
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H-8923
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adapter mount/orientation (cover end view) | None | |
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Double | |
| Displacement (front) | 240 cm³/rev | |
| Displacement (rear) | 158 cm³/rev | |
| Feature | Highest pressures, lowest noiseUnique wafer plate designSingle, double or triple pump | |
| Flow rate | 362.6 l/min | |
| Frame size (front) | 140-268 cm3/r | |
| Frame size (rear) | 90-158 cm3/r | |
| Front flange mounting style | SAE J744 127-2 (SAE C) 2 Bolt 127.00 [5.000] DIA. X 12.4 [.49] Pilot 17.6 [.69] DIA. Slots on 181.0 [7.13] DIA Bolt Circle | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Minimum speed | 1800 RPM | |
| Model Code | VMQ24535S240158B00500AAA | |
| Output shaft coupling | None | |
| Product Height | 6.22 in | |
| Product Length/Depth | 18.54 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 789.934 in³ | |
| Product Weight | 170 lb | |
| Product Width | 6.85 in | |
| Shafts | Keyed Shaft Per SAE J744 | |
| Sub-brand | None | |
| Trade Name | VMQ Series | |
| Vane function type | Pump |