Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
H-9465
HFX12M W/PROGRAM ER 00553, VG EA10600
H-9465
Where to buy
Export PDF
Tools
Add to comparison
H-9465
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.300
Product height mm
58.420
Product length in
5.300
Product length mm
134.620
Product width in
5.800
Product width mm
147.320