
Boston by Danfoss
H008424RD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H008424RD
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Transfer of steam for processing products and cleaning equipment |
| Bend radius - min | 12.2 in |
| Brand | Boston by Danfoss |
| Burst pressure | 2500 Psi |
| Color | Red |
| Construction | 4 Ply |
| Cover material | EPDM |
| Cover style | Pin-Pricked |
| Dash size | -24 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 1.5 in |
| Lay line style | Ink Transfer |
| Outside diameter | 2.22 in |
| Package form | Box |
| Packaged Height | 14 in |
| Packaged Length | 40 in |
| Packaged Volume | 22400 in³ |
| Packaged Weight | 77.5 lb |
| Packaged Width | 40 in |
| Product Height | 2.188 in |
| Product Length/Depth | 50 ft |
| Product Type | Industrial Hose |
| Product Volume | 2877.66 in³ |
| Product Weight | 77.5 lb |
| Product Width | 2.188 in |
| Qualified hose fittings | Ground joint female, Boss male |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | Concord Standard |
| Tube material | Chlorobutyl blend |
| Tube wall thickness | .344 in |
| Working pressure | 250 Psi |
| Working temperature - max | 232 °F |
| Working temperature - min | -40 °F |