Weatherhead by Danfoss
H00906-50RC
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H00906-50RC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Air and multi purpose. | |
| Bend radius - min | 3 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 1600 Psi | |
| Certification(s) | SAE 100R6SAE J1942/1 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -6 | |
| Factory crimp | Yes | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .38 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .65 in | |
| Package form | Reel | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 7 lb | |
| Packaged Width | 24 in | |
| Product Height | .65 in | |
| Product Length/Depth | 50 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 21.125 in³ | |
| Product Weight | 6.5 lb | |
| Product Width | .65 in | |
| Qualified hose fittings | E, 009 H Series | |
| Reinforcement material | Textile | |
| Sub-brand | None | |
| Trade Name | H009 Series | |
| Tube material | Synthetic Rubber | |
| UNSPSC | 40142009 | |
| UPC | 815628021876 | |
| Working pressure | 400 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |