Boston by Danfoss
H010506RD-75RG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H010506RD-75RG
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | General air and water. | |
| Bend radius - min | 3.5 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1200 Psi | |
| Color | Red | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | EPDM | |
| Cover style | Pin-Pricked | |
| Dash size | -6 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .38 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .74 in | |
| Package form | Reel | |
| Packaged Weight | 13.5 lb | |
| Product Height | .74 in | |
| Product Length/Depth | 75 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 492.84 in³ | |
| Product Weight | 13.5 lb | |
| Product Width | .74 in | |
| Qualified hose fittings | Z, 1A, Barbed inserts, Quick Disconnect | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | Bosflex A/W | |
| Tube material | EPDM | |
| Tube wall thickness | .1875 in | |
| UPC | 639789340313 | |
| Working pressure | 300 Psi | |
| Working temperature - max | 180 °F | |
| Working temperature - min | -40 °F |