Boston by Danfoss
H036420
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H036420
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 4.33 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 450 Psi | |
| Color | Black | |
| Cover material | EPDM | |
| Dash size | -20 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1.25 in | |
| Outside diameter | 1.65 in | |
| Package form | Box | |
| Packaged Height | 12 in | |
| Packaged Length | 48 in | |
| Packaged Volume | 27648 in³ | |
| Packaged Weight | 43.5 lb | |
| Packaged Width | 48 in | |
| Product Height | 1.65 in | |
| Product Length/Depth | 600 in | |
| Product Type | Industrial Hose | |
| Product Volume | 1633.5 in³ | |
| Product Weight | 28.9995 lb | |
| Product Width | 1.65 in | |
| Qualified hose fittings | Cam and groove, Combination nipple | |
| Reinforcement material | Helical Wire and Textile | |
| Sub-brand | None | |
| Trade Name | Otter | |
| Tube material | EPDM | |
| UPC | 639789275448 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 150 Psi | |
| Working temperature - max | 248 °F | |
| Working temperature - min | -40 °F |