Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 5.310 |
Bend radius min (mm) | 134.874 |
Brand | Boston by Danfoss |
Burst pressure (bar) | 31 |
Burst pressure (psi) | 450 |
Color | Black |
Cover material | EPDM |
Inside diameter (inch) | 1.50 |
Inside diameter (mm) | 38.10 |
Outside diameter (inch) | 1.89 |
Outside diameter (mm) | 48.01 |
Package form | Box |
Qualified hose fittings | Cam and groove |
Series | H0364 Otter |
Size | -24 |
Tube material | EPDM |
Vacuum rating (inHg) | 28 |
Vacuum rating (mmHg) | 711.20 |
Working pressure max (bar) | 10 |
Working pressure max (psi) | 150 |
Working temperature max (C) | 120 |
Working temperature max (F) | 248.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |