Boston by Danfoss
H037820-150
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H037820-150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 8 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1000 Psi | |
| Color | Green | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -20 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1.25 in | |
| Outside diameter | 1.94 in | |
| Product Height | 1.94 in | |
| Product Length/Depth | 1800 in | |
| Product Type | Industrial Hose | |
| Product Volume | 6774.48 in³ | |
| Product Weight | 129 lb | |
| Product Width | 1.94 in | |
| Qualified hose fittings | Cam and groove, Combination nipple, Male NPT | |
| Reinforcement material | Fiber and Helical Wire | |
| Sub-brand | None | |
| Trade Name | Green Cross-Linked | |
| Tube material | Thermoplastic | |
| UPC | 639789270238 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 250 Psi | |
| Working temperature - max | 150 °F | |
| Working temperature - min | -45 °F |