Boston by Danfoss
H037996
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H037996
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Brand | Boston by Danfoss |
| Burst pressure | 450 Psi |
| Color | Black |
| Cover material | EPDM |
| Dash size | -96 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 6 in |
| Outside diameter | 6.45 in |
| Package form | Box |
| Packaged Weight | 127.499 lb |
| Product Length/Depth | 600 in |
| Product Type | Industrial Hose |
| Product Weight | 127.4995 lb |
| Qualified hose fittings | Cam and groove, Combination nipple |
| Reinforcement material | Fiber |
| Sub-brand | None |
| Trade Name | Leader Plus |
| Tube material | EPDM |
| UPC | 639789277169 |
| Working pressure | 150 Psi |
| Working temperature - max | 150 °F |
| Working temperature - min | -10 °F |