
Boston by Danfoss
H043624-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H043624-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Transfer of acids, chemicals, solvents, and petroleum products; Loading and unloading, pumping, suction, or gravity flow discharge | |
| Bend radius - min | 5 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 400 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 2-ply braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -24 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1.5 in | |
| Lay line style | Embossed | |
| Outside diameter | 2.06 in | |
| Packaged Weight | 106 lb | |
| Product Height | 2.06 in | |
| Product Length/Depth | 100 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 5092.32 in³ | |
| Product Weight | 106 lb | |
| Product Width | 2.06 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | H0436 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .375 in | |
| UPC | 639789270184 | |
| Vacuum rating | 28 iHg | |
| Working pressure | 100 Psi | |
| Working temperature - max | 160 °F | |
| Working temperature - min | -40 °F |