
Boston by Danfoss
H043632-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H043632-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Transfer of acids, chemicals, solvents, and petroleum products; Loading and unloading, pumping, suction, or gravity flow discharge |
| Bend radius - min | 6 in |
| Brand | Boston by Danfoss |
| Burst pressure | 400 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Synthetic Rubber |
| Dash size | -32 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 2 in |
| Lay line style | Embossed |
| Outside diameter | 2.56 in |
| Packaged Weight | 128 lb |
| Product Height | 2.56 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 7864.32 in³ |
| Product Weight | 128 lb |
| Product Width | 2.56 in |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | H0436 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .375 in |
| UPC | 639789270191 |
| Vacuum rating | 28 iHg |
| Working pressure | 100 Psi |
| Working temperature - max | 160 °F |
| Working temperature - min | -40 °F |