
Boston by Danfoss
H052312GN-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H052312GN-10
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Chemical transfer. |
| Bend radius - min | 4 in |
| Brand | Boston by Danfoss |
| Burst pressure | 1200 Psi |
| Color | Green |
| Compliance(s) | FDA Approved |
| Construction | Multi Braid |
| Cover material | Synthetic Rubber |
| Dash size | -12 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .75 in |
| Lay line style | Embossed |
| Outside diameter | 1.2 in |
| Product Height | 1.2 in |
| Product Length/Depth | 10 ft |
| Product Type | Industrial Hose |
| Product Volume | 172.8 in³ |
| Product Weight | 3.1 lb |
| Product Width | 1.2 in |
| Qualified hose fittings | Cam and groove, Combination nipple, Male NPT |
| Reinforcement material | Fiber and Helical Wire |
| Sub-brand | None |
| Trade Name | Chemcat |
| Tube material | Thermoplastic |
| Vacuum rating | 28 iHg |
| Working pressure | 300 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |