Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Bend radius min (inch) | 11.020 | |
| Bend radius min (mm) | 279.908 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 41 | |
| Burst pressure (psi) | 600 | |
| Catalog Item | H066748BK-100 | |
| Color | BLACK | Black |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | NITRILE (NBR) | Nitrile (NBR) |
| Inside diameter (inch) | 3.03 | |
| Inside diameter (mm) | 76.96 | |
| Outside diameter (inch) | 3.62 | |
| Outside diameter (mm) | 91.95 | |
| Reinforcement material | FABRIC | Fabric |
| Size | -48 | -48 |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Working pressure max (bar) | 10 | |
| Working pressure max (psi) | 150 | |
| Working temperature max (C) | 82 | |
| Working temperature max (F) | 180.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
