Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | PETROLEUM TRANSFER | Petroleum transfer |
| Bend radius min (inch) | 15.750 | |
| Bend radius min (mm) | 400.000 | |
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 42 | |
| Burst pressure (psi) | 600 | |
| Catalog Item | H066764BK-100 | |
| Color | BLACK | Black |
| Compliances | MIL-L-2104 | MIL-L-2104 |
| Conductivity | CONDUCTIVE | Conductive |
| Construction | 2 PLY BRAID | 2 Ply braid |
| Cover material | NITRILE (NBR) | Nitrile (NBR) |
| Inside diameter (inch) | 4.03 | |
| Inside diameter (mm) | 102.30 | |
| Length (in) | 1200.00000 | |
| Length (mm) | 30480.00000 | |
| Outside diameter (inch) | 4.63 | |
| Outside diameter (mm) | 117.60 | |
| Package form | REEL | Reel |
| Product height in | 4.030 | |
| Product height mm | 102.300 | |
| Product width in | 4.030 | |
| Product width mm | 102.300 | |
| Qualified hose fittings | TTC12 | TTC12 |
| Reinforcement material | FABRIC | Fabric |
| Series | H0667 SERIES | H0667 Series |
| Size | -64 | -64 |
| Tube material | SYNTHETIC RUBBER | Synthetic Rubber |
| Vacuum rating (inHg) | 28 | |
| Vacuum rating (mmHg) | 711.20 | |
| Working pressure max (bar) | 11 | |
| Working pressure max (psi) | 150 | |
| Working temperature max (C) | 82 | |
| Working temperature max (F) | 180.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789278739 |
