Weatherhead by Danfoss
H07706-10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H07706-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius - min | 4.5 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 900 Psi | |
| Certification(s) | SAE 30R9 | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | Epichlorohydrin Copolymer (ECO) | |
| Dash size | -6 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .375 in | |
| Outside diameter | .625 in | |
| Package form | Cut length | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | .16 lb | |
| Packaged Width | 24 in | |
| Product Height | .625 in | |
| Product Length/Depth | 600 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 234.375 in³ | |
| Product Weight | .16 lb | |
| Product Width | .625 in | |
| Reinforcement material | Aramid | |
| Sub-brand | None | |
| Trade Name | H077 Series | |
| Tube material | Fluoroelastomer Veneer | |
| UNSPSC | 27121700 | |
| UPC | 725975010457 | |
| Working pressure | 125 Psi | |
| Working temperature - max | 275 °F | |
| Working temperature - min | -30 °F |