
Weatherhead by Danfoss
H10008RD-250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H10008RD-250
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Gasoline, fuel and lubricating oils, air and water. |
| Bend radius - min | 5 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 1400 Psi |
| Certification(s) | SAE J517SAE J1402SAE J1942 |
| Color | Red |
| Conditional temperature range | Air not to exceed +74 C [+165 F]; Water not to exceed +66 C [150 F] |
| Conductivity | Conductive |
| Construction | 2-ply braid |
| Cover material | Polyester |
| Dash size | -8 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .5 in |
| Lay line style | Ink Jet |
| Packaged Height | 36 in |
| Packaged Length | 36 in |
| Packaged Volume | 46656 in³ |
| Packaged Weight | 15 lb |
| Packaged Width | 36 in |
| Product Height | .75 in |
| Product Length/Depth | 250 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 140.625 in³ |
| Product Weight | 35 lb |
| Product Width | .75 in |
| Qualified hose fittings | 100 B Series |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | H100 Series |
| Tube material | Nitrile |
| UNSPSC | 27121700 |
| UPC | 639789290205 |
| Working pressure | 350 Psi |
| Working temperature - max | 212 °F |