Weatherhead by Danfoss
H10106-370R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H10106-370R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Air and multi purpose. |
| Bend radius - min | 3 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 1400 Psi |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Chloroprene Rubber |
| Dash size | -6 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .375 in |
| Lay line style | Ink Jet |
| Outside diameter | .625 in |
| Package form | Reel |
| Product Height | .625 in |
| Product Length/Depth | 370 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 159.563 in³ |
| Product Weight | 48.1 lb |
| Product Width | .69 in |
| Qualified hose fittings | 100 B Series |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | H101 Series |
| Tube material | Nitrile |
| UNSPSC | 27121700 |
| UPC | 639789276056 |
| Working pressure | 350 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |