H10406-500RUS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H18006-500R
H10406-500RUS
Product specifications
Characteristic | Value |
|---|---|
| Certification(s) | ABSSAE J1942-Fuel and Lube ServiceSAE 100R1AT |
| Compliance(s) | MSHA Approved |
| Construction | 1 Ply Braid |
| Factory crimp | Yes |
| Package form | Reel |
| Packaged Height | 21 in |
| Packaged Length | 18 in |
| Packaged Volume | 6804 in³ |
| Packaged Width | 18 in |
| Product Height | .7187 in |
| Product Length/Depth | 6000 in |
| Product Volume | 3099.178 in³ |
| Product Weight | .23 lb |
| Product Width | .7187 in |
| Qualified hose fittings | U, S, 104 N, Z |
| UNSPSC | 27121700 |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |