H10408
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GH681-8
H10408
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 7 in | |
| Burst pressure | 8000 Psi | |
| Certification(s) | SAE 100R1ATSAE J1942-Fuel and Lube ServiceABS | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Neoprene | |
| Dash size | -8 | |
| Factory crimp | Yes | |
| Inside diameter | .5 in | |
| Length configuration | 50, 250, 500 | |
| Outside diameter | .8437 in | |
| Package form | Box | |
| Packaged Height | 24 in | |
| Packaged Length | 24 in | |
| Packaged Volume | 13824 in³ | |
| Packaged Weight | 4 lb | |
| Packaged Width | 24 in | |
| Product Height | .8437 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 430.287 in³ | |
| Product Weight | .29 lb | |
| Product Width | .85 in | |
| Qualified hose fittings | U, S, 104 N, Z | |
| Reinforcement material | Steel | |
| Tube material | Nitrile | |
| Tube wall thickness | .17185 in | |
| UNSPSC | 27121700 | |
| UPC | 725975010778 | |
| Working pressure | 2000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |