H10408-500R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H18008-500R
H10408-500R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 7 in |
| Burst pressure | 8000 Psi |
| Certification(s) | ABSSAE 100R1ATSAE J1942-Fuel and Lube Service |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Neoprene |
| Dash size | -8 |
| Factory crimp | Yes |
| Inside diameter | .5 in |
| Length configuration | 50, 250, 500 |
| Outside diameter | .84 in |
| Package form | Reel |
| Packaged Height | 25 in |
| Packaged Length | 21 in |
| Packaged Volume | 13125 in³ |
| Packaged Weight | 5 lb |
| Packaged Width | 25 in |
| Product Height | .8437 in |
| Product Length/Depth | 6000 in |
| Product Volume | 4302.87 in³ |
| Product Weight | .29 lb |
| Product Width | .85 in |
| Qualified hose fittings | U, S, 104 N, Z Series |
| Reinforcement material | Steel |
| Tube material | Nitrile |
| Tube wall thickness | .17185 in |
| UNSPSC | 27121700 |
| UPC | 725975010792 |
| Working pressure | 2000 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |