H10412
Hose
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H18012
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius - min | 9.5 in |
Burst pressure | 5000 Psi |
Certification(s) | SAE 100R1ATABSSAE J1942-Fuel and Lube Service |
Color | Black |
Compliance(s) | MSHA Approved |
Conductivity | Conductive |
Construction | 1 Ply Braid |
Cover material | Neoprene |
Dash size | -12 |
Factory crimp | Yes |
Inside diameter | .75 in |
Outside diameter | 1.125 in |
Package form | Box |
Packaged Height | 24 in |
Packaged Length | 24 in |
Packaged Volume | 13824 in³ |
Packaged Weight | 4 lb |
Packaged Width | 24 in |
Product Height | 1.125 in |
Product Length/Depth | 600 in |
Product Volume | 762.75 in³ |
Product Weight | .41 lb |
Product Width | 1.13 in |
Qualified hose fittings | U, S, 104 N, Z |
Reinforcement material | Steel |
Tube material | Nitrile |
Tube wall thickness | .1875 in |
UNSPSC | 27121700 |
UPC | 725975010822 |
Working pressure | 1250 Psi |
Working temperature - max | 212 °F |
Working temperature - min | -40 °F |