
HOSE-WTH, H104, -12, 250FT, RL, R1/1SC
H10412-250R
Catalog item:
H10412-250R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided hose
H10412-250R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic systems |
| Bend radius min (inch) | 9.450 |
| Bend radius min (mm) | 240.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 348 |
| Burst pressure (psi) | 5000 |
| Catalog Item | H10412-250R |
| Certifications | USCG |
| Color | Black |
| Compliances | MIL-PRF-2104 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Chloroprene (CR) |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink jet |
| Length (in) | 3000.00000 |
| Length (mm) | 76200.00000 |
| Outside diameter (inch) | 1.13 |
| Outside diameter (mm) | 28.70 |
| Package form | Reel |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | 104 N |
| Reinforcement material | Brass plated steel wire |
| Series | H104 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.76 |
| Working pressure max (bar) | 87 |
| Working pressure max (psi) | 1250 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975010839 |