H10416-250RM50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: H18016-250R
H10416-250RM50
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 12 in |
| Burst pressure | 4000 Psi |
| Certification(s) | SAE J1942-Fuel and Lube ServiceSAE 100R1ATABS |
| Color | Black |
| Compliance(s) | MSHA Approved |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Neoprene |
| Dash size | -16 |
| Factory crimp | Yes |
| Inside diameter | 1 in |
| Outside diameter | 1.44 in |
| Package form | Reel |
| Packaged Height | 36 in |
| Packaged Length | 36 in |
| Packaged Volume | 46656 in³ |
| Packaged Weight | 7 lb |
| Packaged Width | 36 in |
| Product Height | 1.44 in |
| Product Length/Depth | 3000 in |
| Product Volume | 6220.8 in³ |
| Product Weight | 137.5 lb |
| Product Width | 1.44 in |
| Qualified hose fittings | U, S, 104 N, Z Series |
| Reinforcement material | Steel |
| Tube material | Nitrile |
| Tube wall thickness | .22 in |
| UNSPSC | 27121700 |
| UPC | 639789321138 |
| Working pressure | 1000 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |