H10420-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H10420-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 16.5 in | |
| Burst pressure | 2500 Psi | |
| Certification(s) | SAE J1942-Fuel and Lube ServiceABSSAE 100R1AT | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Neoprene | |
| Dash size | -20 | |
| Factory crimp | Yes | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | 1.25 in | |
| Outside diameter | 1.75 in | |
| Packaged Height | 20 in | |
| Packaged Length | 6 in | |
| Packaged Volume | 2280 in³ | |
| Packaged Weight | 5 lb | |
| Packaged Width | 19 in | |
| Product Height | 1.75 in | |
| Product Length/Depth | 1200 in | |
| Product Volume | 3696 in³ | |
| Product Weight | .85 lb | |
| Product Width | 1.76 in | |
| Qualified hose fittings | U, S, Z | |
| Reinforcement material | Steel | |
| Tube material | Nitrile | |
| UNSPSC | 27121700 | |
| UPC | 757522761673 | |
| Working pressure | 625 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |