H11404
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Engine hose and tubing
Recommended replacement: H18004
H11404
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 4 in |
| Burst pressure | 12000 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Neoprene |
| Dash size | -4 |
| Inside diameter | .25 in |
| Outside diameter | .2 in |
| Package form | Box |
| Product Height | .5 in |
| Product Length/Depth | 600 in |
| Product Volume | 150 in³ |
| Product Weight | 5.5 lb |
| Product Width | .5 in |
| Reinforcement material | Steel |
| Tube material | Hytrel |
| UPC | 725975010976 |
| Working pressure | 3000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |