H11408-250R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Engine hose and tubing
Recommended replacement: H18008-250R
H11408-250R
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius - min | 7 in |
| Burst pressure | 12000 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Neoprene |
| Dash size | -8 |
| Inside diameter | .2 in |
| Length configuration | 50, 250, 500 |
| Outside diameter | .8125 in |
| Package form | Reel |
| Packaged Height | 36 in |
| Packaged Length | 36 in |
| Packaged Volume | 46656 in³ |
| Packaged Weight | 7 lb |
| Packaged Width | 36 in |
| Product Height | .81 in |
| Product Length/Depth | 3000 in |
| Product Volume | 1555.2 in³ |
| Product Weight | 62.5 lb |
| Product Width | .64 in |
| Reinforcement material | Steel |
| Tube material | Hytrel |
| UPC | 725975011041 |
| Working pressure | 3000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |