Boston by Danfoss
H11604-550R
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H11604-550R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 3 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 900 Psi | |
| Color | Red | |
| Cover material | Vinyl Nitrile | |
| Dash size | -4 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .25 in | |
| Outside diameter | .5 in | |
| Package form | Reel | |
| Packaged Weight | 44 lb | |
| Product Height | .53 in | |
| Product Length/Depth | 6600 in | |
| Product Type | Industrial Hose | |
| Product Volume | 1853.94 in³ | |
| Product Weight | 55 lb | |
| Product Width | .53 in | |
| Qualified hose fittings | U Series, Z Series, 057B Series, 105B Series, 1A, Boss, Ground joint, quick disconnect | |
| Reinforcement material | Fiber | |
| Sub-brand | None | |
| Trade Name | H116 Series | |
| Tube material | Nitrile | |
| UPC | 639789269034 | |
| Working pressure | 225 Psi | |
| Working temperature - max | 180 °F | |
| Working temperature - min | -40 °F |