
Boston by Danfoss
H119340-300
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H119340-300
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Heavy duty petroleum suction and discharge, petroleum and chemical transfer. |
| Bend radius - min | 10 in |
| Brand | Boston by Danfoss |
| Burst pressure | 900 Psi |
| Color | Black |
| Construction | Extruded |
| Cover material | PVC/nitrile blend |
| Dash size | -40 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 2.5 in |
| Lay line style | Ink Jet |
| Length configuration | 50, 60, 100, 120, 300 |
| Outside diameter | 3.06 in |
| Product Height | 3 in |
| Product Length/Depth | 300 ft |
| Product Type | Industrial Hose |
| Product Volume | 32400 in³ |
| Product Weight | 402 lb |
| Product Width | 3 in |
| Qualified hose fittings | Male NPT, Cam locks |
| Reinforcement material | Polyester and Helical Wire |
| Sub-brand | None |
| Trade Name | Royalflex Petroleum |
| Tube material | PVC Nitrile Blend |
| Tube wall thickness | .56 in |
| Working pressure | 300 Psi |
| Working temperature - max | 180 °F |
| Working temperature - min | -20 °F |