Boston by Danfoss
H119624-165
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H119624-165
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Water and diluted pesticide transfer, water suction and discharge MSHA approved. | |
| Bend radius - min | 6 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 1200 Psi | |
| Color | Blue | |
| Compliance(s) | MSHA Approved | |
| Construction | 1 Ply Braid | |
| Cover material | PVC | |
| Dash size | -24 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1.5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 2.06 in | |
| Product Height | 2 in | |
| Product Length/Depth | 165 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 7920 in³ | |
| Product Weight | .92 lb | |
| Product Width | 2 in | |
| Qualified hose fittings | Male NPT, Cam and groove | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | Royalflex Water | |
| Tube material | Polyvinyl Chloride (PVC) | |
| Working pressure | 300 Psi | |
| Working temperature - max | 180 °F | |
| Working temperature - min | -20 °F |