Boston by Danfoss
H119624-576
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H119624-576
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Water and diluted pesticide transfer | |
| Bend radius - min | 6 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 900 Psi | |
| Color | Black | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Polyester and Nitrile rubber | |
| Dash size | -5 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | 1.5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | 2.06 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 27 in³ | |
| Product Weight | .8 lb | |
| Product Width | 1.5 in | |
| Reinforcement material | Polyester | |
| Sub-brand | None | |
| Trade Name | Royalflex Water | |
| Tube material | Polyester | |
| Tube wall thickness | 1.5 in | |
| Working pressure | 300 Psi | |
| Working temperature - max | 180 °F | |
| Working temperature - min | -20 °F |