
Boston by Danfoss
H119664-500
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
H119664-500
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Water and diluted pesticide transfer, water suction and discharge MSHA approved. |
| Bend radius - min | 16 in |
| Brand | Boston by Danfoss |
| Burst pressure | 600 Psi |
| Color | Blue |
| Compliance(s) | MSHA Approved |
| Construction | 1 Ply Braid |
| Cover material | PVC |
| Dash size | -64 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | 4 in |
| Lay line style | Ink Jet |
| Outside diameter | 4.5 in |
| Product Height | 4.5 in |
| Product Length/Depth | 500 ft |
| Product Type | Industrial Hose |
| Product Volume | 70.313 ft³ |
| Product Weight | 1360 lb |
| Product Width | 4.5 in |
| Qualified hose fittings | Male NPT, Cam and groove |
| Reinforcement material | Polyester |
| Sub-brand | None |
| Trade Name | Royalflex Water |
| Tube material | Polyvinyl Chloride (PVC) |
| Tube wall thickness | .25 in |
| Working pressure | 200 Psi |
| Working temperature - max | 180 °F |
| Working temperature - min | -20 °F |